SABERTOOTH™ Installation Technology - Only Available from ASC Engineered Solutions - Now Available!
Introducing the all-new Sabertooth™ Installation Technology: an innovative coupling design that allows installers to SEE, FEEL AND KNOW that a coupling is installed properly, even in dark or tight spaces thanks to its tooth-like shape that aligns perfectly when installed properly. Bolt tightening is simplified thanks to the Sabertooth design, allowing installers to avoid stressing or breaking bolts via overtightening with an impact gun.
There's no need for housing pads to press together; just run your fingers across the housings, you’ll feel the install indicator line up, and you will know — with confidence — the coupling is properly tightened and ready for service.
Install Confidence with Sabertooth.
SPF Anvil® Figure C9-CL Rigid Coupling for Fire Protection - Now Available!
With an all-new patent-pending design, the SPF Anvil® Figure C9-CL Rigid Coupling is ready-for-installation right from the box.
Featuring Sabertooth™ Installation Technology, the C9-CL installs faster than any other rigid coupling: in six seconds or less! And you'll know it's installed correctly with visual and tactile verification.
Two handed installation of the C9-CL is possible thanks to its CenterLOK™ gasket, which positions the coupling perfectly between the pipe end or fitting grooves .* No guesswork, no sliding, just pop it on and start tightening.
Simple, fast, and dependable: that's the new SPF Anvil C9-CL from ASC Engineered Solutions!
*SlideLok™ gasket option is also available as needed. See submittal publication and installation instructions for complete details. Coming soon.
.png?width=886&height=450&name=asc_logo_dscrptr_pos%20(5).png)