SABERTOOTH REVEALED! See the latest.
Special Report: ASC Unveils the Sabertooth - Coming Soon!
ASC Engineered Solutions has finally shared what the mysterious SABERTOOTH is with the public.
Sabertooth™ Installation Technology is an innovative coupling design that allows installers to SEE, FEEL AND KNOW that a coupling is installed properly, even in dark or tight spaces thanks to its tooth-like shape that aligns perfectly when installed properly. Bolt tightening is simplified thanks to the Sabertooth design, allowing installers to avoid stressing or breaking bolts via overtightening with an impact gun.
Install Confidence with Sabertooth.
SPF Anvil® C9-CL Rigid Grooved Coupling - Coming Soon!
With an all-new patent-pending design, the SPF Anvil® Figure C9-CL Rigid Coupling is ready-for-installation right from the box.
Featuring Sabertooth™ Installation Technology, the C9-CL installs faster than any other rigid coupling: in six seconds or less! And you'll know it's installed correctly with visual and tactile verification.
Two handed installation of the C9-CL is possible thanks to its CenterLOK™ gasket, which positions the coupling perfectly between the pipe end or fitting grooves .* No guesswork, no sliding, just pop it on and start tightening.
Simple, fast, and dependable: that's the new SPF Anvil C9-CL coming soon from ASC Engineered Solutions!